IESNA:LM-63-2002
[TEST]P1334229
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R15B2750DE010 E3A301MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]100
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.3 4.9 7.1 14.2 31.1 56.5 115.5 243.2 432 510.9
587.2 663.1 733.5 792.3 840.5 877.6 902.6 915.6 914.6 898.8
866.8 814.7 749.4 674.7 573.6 484 390.5 305.6 230.2 112
54.6 27.9 8.4 3.3 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.7 7.1 14 31.2 55.3 111.9 246.7 437.2 507.8
588.6 667.8 730.2 791.9 832.6 872 896.5 907.2 904.2 887.1
852 799.8 735.8 653 577.5 477.9 391.8 304.6 232 114.7
53 27.1 8.3 3.4 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7 14 30.5 53.6 114 240.8 417 499.5
569.3 642.3 713 764.9 811.3 843.4 866 876.8 872.4 851.6
817.4 762.6 703.8 624 546.8 458.4 372.7 299.4 219.9 106.7
52.3 27.1 8.2 3.3 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7.1 13.8 29.7 53.7 108.8 218.3 397.5 468.2
536.6 611.6 674.3 727.2 765.4 795.6 816.8 824.1 817.5 795.1
761.1 709.8 650.6 581.9 495.2 418.5 342 271 202.8 102.3
50.2 26.3 8.3 3.6 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7.1 12.8 29.6 50.9 102.8 204.5 363.9 429.5
496.3 560.9 620.1 665.3 704.2 731.7 746.9 750.4 740 718.5
685.4 640.7 584.2 517.2 441.6 371.8 295.7 229.1 178.4 91.5
47.7 25.4 8 3.6 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 7 12.5 28.1 49.9 96.1 188.2 327.3 387.1
449.3 507.9 558.1 596.5 631.6 651.4 663.9 665.4 653.4 630.8
597.1 554.3 500.1 432.6 375.3 305.9 251.6 200.1 154.6 82.2
42.6 23.7 8.3 3.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.8 6.8 12.4 27.6 47.7 89.3 165.4 289.2 340.4
392.3 441.9 489.6 521 546.8 563.3 572.1 569.9 558 535.4
502.6 459.1 409.1 355.2 301 252.2 203 164.5 131 69.4
37.7 21.3 8.5 3.6 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.6 6.7 11.9 26.8 45.2 80.7 143.3 246 292.7
333.5 378.4 412.5 440.5 460.8 470.9 475.2 471 455.9 435.7
404.5 370.9 324.5 281.3 234.5 198.8 163.3 135.4 108 56.6
32.4 19.6 8.6 3.5 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.3 4.6 6.7 11 25.1 42.7 73.4 124.4 204.7 242.6
279.5 311.7 338.1 360.8 373.5 379.4 379.4 373.4 360 341.6
314.1 282.8 250.3 216.8 181.3 152.5 127.6 106.3 87.9 48.2
28.3 17.6 7.8 3.4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.3 4.7 6.5 10.8 23.4 40.1 65.7 109.2 168.9 196.1
218.3 243.7 265.4 280.1 287.4 289.9 287.5 280.3 269.6 255.7
235.4 211.2 187.2 162 138 116.7 99.3 83.8 70.6 41.6
24.4 15.2 7.7 3 1.2 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.3 4.2 5.3 6.8 9.8 16.1 22.3 27.2 30.5 30.8
30.3 29.4 28.6 27.6 26.7 25.4 24.2 22.9 21.3 19.7
18.1 16.7 15.3 13.7 12.4 10.9 9.5 8.1 6.3 2.8
1.8 0.7 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.3 3.9 4.2 4.5 4.7 4.7 4.6 4.5 4.2 4.1
3.9 3.7 3.4 3.2 3 2.7 2.5 2.2 1.9 1.6
1.3 0.9 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.3 3.4 3.1 2.8 2.4 1.9 1.7 1.3 1 0.9
0.8 0.6 0.5 0.5 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.3 2.8 2.1 1.7 1.3 0.9 0.6 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.3 2.3 1.7 1.2 0.7 0.4 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.4 0.4 0.4 0.5 0.4
0.4 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.3 2.1 1.5 0.9 0.5 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.4 0.5 0.6 0.6 0.6 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.3 2 1.4 0.8 0.5 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.4 0.5 0.5 0.6 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
